Contact Us

Product Details

Budding products【Special-order product】

PowerArm Type S【Special-order product/Japan only release】

Model No.
PAW
Industry

A standard model for high-demand PowerArm applications, equipped with a versatile hook and controller set. Excellent cost-performance, reducing meeting hours and shortening lead times. Furthermore, the approximate price is known, allowing for early budget applications.

Documents / Download

PDF Catalog

CKD plus Members Only

Features

[Includes Hook Attachment]
Comes standard with a hook, allowing for multi-product handling by suspending a sub-attachment from it.

[Controller Set]
A controller is also included in the set, so no selection is required.

[Includes Load Cell as Standard]
A load cell, useful for multi-product and safety control applications, is included as standard.

[Reduced Selection Time]
As this is a set product, detailed technical meetings are not required.

[Excellent Cost-Performance]
Achieves excellent cost-performance through standardization.

Variations

Return to Product List